UL Recognized
Approval ID: E118976-20130619| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 5 A | 26 - 18 | ||
cULus Recognized
Approval ID: E60425-20030527| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 5 A | 26 - 20 | ||
VDE Zeichengenehmigung
Approval ID: 40048725| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 160 V | 6 A | 0.14 - 0.5 | ||