FKDSO 2,5/ 2-L GY US-GND - PCB terminal block
1307106

Pictogram cross section 2.5 mm2
Pictogram pitch 5 mm
Pictogram connection method Push-in spring connection
Pictogram mounting type Wave soldering

Printed circuit board terminal, nominal current: 22 A, rated voltage (III/2): 250 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: FKDSO 2,5/..-L, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1. Printed version, item with lateral pin outlet on the left

Product details









Compatible products


Your advantages

Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Defined contact force ensures that contact remains stable over the long term
Push-in technology for quick and easy wiring
Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices