PCB headers, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 10, product range: MCV 1,5/..-G, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard