MCO 1,5/ 5-G1L-3,5 BK CD:3 - PCB header
2200694

cross section 1.5 mm2
mounting type Wave soldering

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 5, product range: MCO 1,5/..-G1L, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Orthogonal, locking: without, Fixed coding of the position: 3, item with lateral pin outlet on the left

Product details








Compatible products




Your advantages

Plug-in direction orthogonal to the PCB