LPC 16 HC/ 1-ST-10,16 - PCB connector
1394074

Pictogram product line COMBICON Connectors XL
Pictogram cross section 16 mm2
Pictogram connection method Lever Push-in connection
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 1, product range: LPC 16 HC/..-ST, pitch: 10.16 mm, connection method: Lever Push-in connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 16 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
Clear lever positions provide reliable feedback on opened or closed clamping spaces
Defined contact force ensures that contact remains stable over the long term
Time-saving push-in connection when lever is closed
Increased touch protection in accordance with IEC/UL 61800-5-1