FKC 2,5 HC/ 8-STF-5,08BD8-1SO - PCB connector
1860243

PCB connector, color: green, number of positions: 8, product range: FKC 2,5 HC/..-STF, pitch: 5.08 mm, type of packaging: packed in cardboard

Product details









Compatible products


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Optimized for tight installation situations: operation and conductor connection from one direction
Screwable flange for superior mechanical stability
Quick and convenient testing using integrated test option