NBC-R4ACR/5,0-93K/R4ACR
-
Patch cable
1190658
Sercos III patch cable, shielded, star quad, AWG 22 flexible (7-wire), RAL 3020 (traffic red), angled RJ45 connector/IP20 to angled RJ45 connector/IP20, length: 5.0 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL PN4 CAT5 |
Sensor type | Ethernet |
Number of positions | 4 |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 1 |
Rated voltage (III/3) | 72 V (DC) |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission speed | 100 Mbps |
Mechanical data | |
Insertion force per signal contact | 30.00 N |
Extraction force per signal contact | 50 N |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Plug straight RJ45 |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
PA (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 80 °C |
Connection 2 | |
Type | Plug angled RJ45 |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PA (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 80 °C |
Cable length | 5.00 m |
Sercos III [93K] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 21694 (60 °C / 600 V) |
Cable weight | 68 kg/km |
Cable type | Sercos III |
Cable type (abbreviation) | 93K |
Signal type/category | Sercos CAT5 (IEC 11801), 100 Mbps |
Cable structure | 1x4xAWG22/7, SF/TQ |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | signal red RAL 3020 |
Thickness, outer sheath | approx. 0.90 mm |
Material, inner sheath | PVC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Material wire insulation | PE |
Wire diameter incl. insulation | approx. 1.55 mm |
Single wire, color | white, yellow, blue, orange |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Star quad |
Shielding | Tinned copper braided shield |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Cable resistance | ≤ 120 Ω/km |
Cable insulation resistance | ≥ 0.5 GΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 Hz) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Signal runtime | 5.3 ns/m |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Resistance to oil | Resistant to oil to a limited extent |
Flame resistance | according to UL 1685 (CSA FT 4) |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP20 |
IP20 |
Item number | 1190658 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BAB |
Product key | ABNABA |
GTIN | 4063151239077 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 339.28 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Perfect for industrial applications
Compact angle
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo