VMT - Mobility made simple!
The VMT 5015 is a high-performance IPC in IP65 with a touchscreen and optional front USB, mounted in an elegant and solid aluminum die-cast housing. Heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a heatsink. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 5015 has a high-resolution 38.1 cm (15") color TFT display with a resolution of 1024 x 768 pixels.
The flat IPC is characterized in particular by its high IP65 protection class and how simple and easy it is to mount directly onto the machine. With a power supply of 10 - 35 V, the VMT 5015 is ideal for mobile applications.
Options for assembly include the use of a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.
*** The general user manual is in the download area for article 2887603 VMT 5015***
VMT 5015 PM 1,1 EN
-
Panel PC
2900629
IPC in IP65 with touch screen, 15" display, enclosed housing.