VL PPC 17 C2D SIE 01
-
Panel PC
2701811
Industrial computer with touch screen
Industrial computer with touch screen
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Computer data | |
| Processor | Intel® Core™2 Duo L7400 1.5 GHz |
| Operating system | Windows® 7 Professional, English |
| RAM | 3 GB DDR3 |
| Data storage system | 2.5", SATA hard drive |
| Cooling | passive |
| Slots | without slots |
| Optical drive | without drive |
| Software keyboard | English |
| Display | |
| Display type | 43.2 cm / 17"-TFT |
| Screen resolution | 1280 x 1024 Pixel(s) (SXGA) |
| Touch technology | Resistive industrial touch screen |
| Display lighting type | CCFL |
| MTBF | > 50000 h |
| Graphics card | On-board graphics chip (AGP) |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC (typical) |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Interfaces | COM 1 (RS-232), 1x DVI-I, 4x USB, 1x Compact Flash® |
| Monitor output | 1x DVI-I |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® 82573L |
| Installation dimensions | |
| Width / Height / Installation depth | 424 mm / 329.5 mm / (Installation cutout) |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | 5 °C ... 45 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mounting type | Panel cutout |
| Item number | 2701811 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 31NNDR |
| Product key | DRBAAB |
| GTIN | 4046356860949 |
| Weight per piece (including packing) | 12.8 kg |
| Weight per piece (excluding packing) | 12.8 kg |
| Customs tariff number | 84714100 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |