Single Pair Ethernet M12 patch cable
SPE-T1-M12MR/13,0-99B/M12FS
-
Network cable
1817964
Network cable, 2-position, PUR halogen-free, green, Plug angled M12-SPE / IP67, on Socket straight M12-SPE / IP67, cable length: 13 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Bus system | Ethernet |
Status display | no |
Status display present | no |
Nominal voltage UN | 72 V DC |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Plug angled M12-SPE / IP67 |
Shielded | yes |
Insertion/withdrawal cycles | ≤ 100 |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Connection 2 | |
Type | Socket straight M12-SPE / IP67 |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PP (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
FKM (Seal) | |
Insertion/withdrawal cycles | ≤ 100 |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Cable length | 13 m |
Single Pair Ethernet PUR flexible, green [99B] | |
Dimensional drawing |
|
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 2 |
Shielded | yes |
Cable type | Single Pair Ethernet PUR flexible, green [99B] |
Conductor structure | 1 x 2 x AWG 22/7, S/FTP |
AWG signal line | 22 |
Conductor cross section | 2x 0.34 mm² |
Wire diameter incl. insulation | 1.6 mm |
External cable diameter | 5.50 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | green |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white, blue |
Twisted pairs | 2 cores to the pair |
Overall twist | 1 pair with fillers twisted horizontally |
Optical shield covering | 90 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
UL 1581, Sec. 1061 (Cable Flame) | |
according to CSA FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
-25 °C ... 80 °C (for installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Standard designation | M12 connector |
Standards/specifications | IEC 63171-5 |
Note | T1-SPE |
Item number | 1817964 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | 31BAFS |
Product key | AF1BJI |
GTIN | 4067923447462 |
Weight per piece (including packing) | 560 g |
Weight per piece (excluding packing) | 560 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo