MM-EML (15X9)R C1 YE/BK - Label
1116199
Electrical number: 1802818

Label, Roll, yellow/black, unmarked, can be labeled with: THERMOMARK GO, mounting type: adhesive, Number of individual labels: 285, text field height: 9 mm, text field width: 15 mm

Product details









Compatible products



Your advantages

The pre-punched self-adhesive labels are particularly suitable for the professional and permanent marking of various components and equipment in control cabinet, controller, and systems manufacturing
The material is cUL certified
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The pre-punched geometry enables easy and convenient use
Thanks to the innovative material composition, each label can be printed which results in zero wastage