UM 45-FLK34/FRONT/Q
-
Termination board
2959531
VARIOFACE SLIM LINE, with screw connection and flat-ribbon cable connector, for assembly at a right angle on NS 35/7.5, 34 positions
Product details
Product type | Interface module |
Number of positions | 34 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | < 50 V AC |
60 V DC | |
Max. current carrying capacity per branch | 1 A (data valid for 100% coincidence factor) |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (Functional insulation) |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 34 |
Pitch | 2.54 mm |
Status display present | no |
Item dimensions | |
Width | 45 mm |
Height | 147 mm |
Depth | 45 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -10 °C ... 50 °C |
Ambient temperature (storage/transport) | -10 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2959531 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BCK |
Product key | DK21A1 |
GTIN | 4017918086183 |
Weight per piece (including packing) | 225 g |
Weight per piece (excluding packing) | 194.5 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 34/EZ-DR/ 50/KONFEK - Cable 2299479
-
FLK 34/EZ-DR/ 100/KONFEK - Cable 2299482
-
FLK 34/EZ-DR/ 150/KONFEK - Cable 2299495
-
FLK 34/EZ-DR/ 200/KONFEK - Cable 2299505
-
FLK 34/EZ-DR/ 300/KONFEK - Cable 2299518
-
FLK 34/EZ-DR/ 400/KONFEK - Cable 2299521
-
FLK 34/EZ-DR/ 600/KONFEK - Cable 2299534
-
FLK 34/EZ-DR/ 800/KONFEK - Cable 2299547
-
FLK 34/EZ-DR/1000/KONFEK - Cable 2299550
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo