The module is designed for use within a PROFINET network. It is used to acquire and output digital signals.
ILB PN 24 DI16 DIO16-EF
-
I/O module
2702289
Inline, Block IO, PROFINET, RJ45 jack, Digital inputs: 32 (16 fixed and 16 freely selectable), 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, connection technology: 2-conductor, PROFINET, -IRT, -MRP, -Fast Startup, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 156 mm |
Height | 141 mm |
Depth | 57 mm |
Note on dimensions | Specfications with connectors |
PROFINET | |
No. of channels | 2 |
Connection method | RJ45 jack |
Note on the connection method | Autonegotiation and autocrossing, X2: internally crossed to enable “Fast Startup” with patch cable |
Designation connection point | X1, X2 |
Transmission speed | 100 Mbps (acc. to PROFINET standard) |
Transmission physics | Ethernet in RJ45 twisted pair |
PROFINET | |
Device function | PROFINET device |
Specification | Version 2.3 |
Update rate | min. 1 ms (up to max. 512 ms, adjustable) |
Conformance Class | C |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 32 (16 fixed and 16 freely selectable) |
Connection method | Inline connector |
Connection technology | 3-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | approx. 2.4 mA |
Typical input current per channel | typ. 5 mA |
Typical response time | approx. 500 µs |
Digital: | |
Output name | Digital outputs |
Connection method | Inline connector |
Connection technology | 2-conductor |
Number of outputs | 16 |
Protective circuit | Short-circuit and overload protection; Free-wheeling diode, integrated per channel |
Output voltage | 24 V DC -1 V (At nominal current) |
Limitation of the voltage induced on circuit interruption | -25.8 V ... -15 V |
Maximum output current per channel | 500 mA |
Maximum output current per module | 8 A |
Nominal output voltage | 24 V DC |
Output current when switched off | max. 300 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W (48 Ω) |
Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Overcurrent shut-down | as of 0.7 A |
Product type | I/O component |
Product family | Inline |
Type | Block design |
Scope of supply | including Inline connector |
Special properties | PROFINET, -IRT, -MRP, -Fast Startup |
Diagnostics messages | Short-circuit or overload of the digital outputs Message in the diagnostics register |
Short circuit sensor supply US1 or US2 Message in the diagnostics register | |
Sensor supply US1 not present Message in the diagnostics register | |
Sensor supply US2 not present Message in the diagnostics register | |
Insulation characteristics | |
Overvoltage category | II |
Supply: | |
Designation | Logic (UL) |
Connection method | Inline connector |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current consumption | max. 75 mA |
Supply: | |
Designation | Sensor supply (US1, US2) |
Connection method | Inline connector |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current consumption | max. 4 A (max. 2 A from US1 and 2 A from US2) |
Supply: | |
Designation | Actuator supply (UA1, UA2) |
Connection method | Inline connector |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current consumption | max. 8 A (max. 4 A from UA1 and 4 A from UA2) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: I/Os / logic | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: Ethernet interface signals / logic | 1500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2702289 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31NDR |
Product key | DRI1AA |
GTIN | 4055626073323 |
Weight per piece (including packing) | 563.9 g |
Weight per piece (excluding packing) | 563.9 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
CLIPFIX 35-5 - End bracket 3022276
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL SCN-12-ICP - Inline connector 2727611
-
IB IL SCN-12-OCP - Inline connector 2727624
Your advantages
16/32 inputs, 24 V DC
16 outputs, 24 V DC, 500 mA
2 RJ45 jacks at a 45° angle
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo