NBC-MSY/ 1,0-94H SCO
-
Hybrid cable
1407487
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: Y / IP67, on free cable end, cable length: 1 m, Power with Ethernet (PWE)
Product details
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet hybrid |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | Y |
Bus system | Ethernet |
Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC (Power and data) |
50 V DC (Power and data) | |
Nominal current IN | 6 A (Power) |
0.5 A (Data) | |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Connection 1 | |
Dimensional drawing |
M12 hybrid plug pin assignment, 8-pos., Y-coded, pin side view
|
Type | M12 Plug, straight, 8-position, shielded (Advanced Shielding Technology), Keying: Y |
Number of positions | 8 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
PROFINET CAT5 (IEC 11801), 100 Mbps | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | III |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuZn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-113 |
Connection 2 | |
Type | free cable end |
Cable length | 1 m |
Ethernet hybrid [94H] | |
Dimensional drawing |
|
Cable weight | 87 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet hybrid [94H] |
Conductor structure | 1x4xAWG26 + 1x4xAWG20 |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.20 mm |
AWG power supply | 20 |
Conductor cross section | 4x 0.15 mm² (Data) |
4x 0.6 mm² (Power) | |
Wire diameter incl. insulation | 1.05 mm (Data) |
1.4 mm (Power) | |
External cable diameter | 7.60 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP (Data) |
PP (Power) | |
Single wire, color | white/orange, orange, white/green, green, white, blue, brown, black |
Overall twist | 1 star quad and 4 wires with 2 fillers |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 280.00 Ω/km (Data) |
≤ 34.60 Ω/km (Power) | |
Wave impedance | 100 Ω ±15 Ω (4 MHz ... 100 MHz) |
Working capacitance | nom. 50 nF (per kilometer) |
Differential impedance | 100 Ω ±5 % (at 100 MHz) |
Nominal voltage, cable | ≤ 50 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 38 mm |
Smallest bending radius, movable installation | 76 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 4 m/s² |
Tensile strength | 70 N (in accordance with DIN EN 50565-1 for flexible installation) |
240 N (in accordance with DIN EN 50565-1 for fixed installation) | |
Near end crosstalk attenuation (NEXT) | 56.3 dB (at 4 МHz) |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Shield attenuation | 6 dB (at 4 МHz) |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.5 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
≥ 80.00 dB (30 MHz ... 125 MHz) | |
Halogen-free | according to IEC 60754 |
in accordance with DIN VDE 0472 part 815 | |
Flame resistance | in acc. with UL 1581, section 1061 |
in acc. with UL 1581, section 1061 | |
Resistance to oil | according to IEC 60811-2-1 |
according to VDE 0282 Part 10 | |
Other resistance | Low adhesion |
Special properties | Free of substances which would hinder coating with paint or varnish |
Silicone-free | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (M12 connector) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-113 |
Item number | 1407487 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BBFS |
Product key | AF1CML |
GTIN | 4046356777667 |
Weight per piece (including packing) | 113.2 g |
Weight per piece (excluding packing) | 109.8 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo