HC-B 6-SMLD-52/O1M25
-
Housing
1604728
HEAVYCON box mounting base B6, with single locking latch and cover. Height 52 mm, with support 1xM25
HEAVYCON box mounting base B6, with single locking latch and cover. Height 52 mm, with support 1xM25
General | For contact inserts HC-B6, BB10, DD24, M |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B6 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M25 |
Protective cover | yes |
Shielded | no |
Cable outlet | left (view of the opened single locking latch) |
Pg screw connection | none |
Dimensional drawing |
|
Width | 52 mm |
Height | 52 mm |
Length | 84 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Material, protective cover | PA |
Locking latch material | Stainless steel, handle: PA |
Mechanical data | |
Type of the screw connection | 1x M25 |
Locking type | Latch |
Assembly note | For half and full screw connections |
Ambient conditions | |
Degree of protection | IP65 (When plugged in) |
IP54 (with closed protective cover) | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1604728 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 31BBF |
Product key | AF7AAC |
GTIN | 4017918881412 |
Weight per piece (including packing) | 228.34 g |
Weight per piece (excluding packing) | 228 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
UNSPSC 21.0 | 31261501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |