HC-ADV-B24-SHFH-2STM32-EEE
-
Housing
1408957
HEAVYCON ADVANCE B24 box mounting base, for M6 screw locking, salt-water-resistant aluminum, with 2 x M32 thread, without surface coating
Product details
General | For contact inserts HC-B24, BB46, D64, DD104, M, K |
Product type | Housing with screw locking |
Housing type | Surface mounting housing |
Application | Offshore |
Type | B24 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M32 |
Shielded | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 45 mm |
Height | 72 mm |
Length | 152 mm |
Housing material | Die-cast aluminum, corrosion resistant |
Housing surface material | uncoated |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69K | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
12 (NEMA 250) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 2x M32 |
Locking type | Nut |
Assembly note | To ensure optimum shielding, any insulating powder coating must be removed from the housing support area on the control cabinet panel |
Item number | 1408957 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BBF |
Product key | AF7AAA |
GTIN | 4046356583602 |
Weight per piece (including packing) | 495 g |
Weight per piece (excluding packing) | 495 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B 24-TMS-SD-IP50 - Protective cover 1690765
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo