CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| PE connection | 26 - 10 | |||
| with cartridge fuse-link | 500 V | 10 A | 26 - 10 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| with cartridge fuse-link | 26 - 10 | |||
| with P-FU male connector | 500 V | 10 A | 26 - 10 | |