CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
upper level | 300 V | 15 A | 26 - 10 | |
lower level | 300 V | 30 A | 26 - 10 | |
C | ||||
upper level | 300 V | 15 A | 26 - 10 | |
lower level | 300 V | 30 A | 26 - 10 | |
D | ||||
upper level | 600 V | 5 A | 26 - 10 | |
lower level | 600 V | 5 A | 26 - 10 |