PSI-MOS-CNET/FO 850 T
-
FO converters
2313724
Fiber optic converter with integrated optical diagnostics, for ControlNet, 5 Mbps data rate, T-coupler, interfaces: 1 x CNET, 1 x Alarm, 2 x FO (B-FOC), 850 nm, for PCF/fiberglass (multi-mode)
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Media converter |
MTTF | 689 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
287 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
118 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 169 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
25 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // ControlNet™ |
Maximum power dissipation for nominal condition | 2.4 W |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
Nominal supply voltage | 24 V DC |
Typical current consumption | 100 mA (24 V DC) |
Max. current consumption | 150 mA |
≤ 2 A (For operation in a joining station, via the DIN rail connector) | |
Function | |
Status and diagnostic indicators | Port A (module status indicator), FO signal (fiber optic signal quality), ERR (broken fiber, fiber optic) |
Switching | |
Output name | Relay output |
Number of outputs | 1 |
Contact switching type | N/O contact |
Minimum switching voltage | 18 V DC |
Maximum switching voltage | 30 V DC |
Limiting continuous current | 500 mA |
Supply | |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Bit distortion, input | ± 35 % |
Bit distortion, output | < 6.25 % |
Signal | ControlNet™ |
Data: optical FO | |
Transmit capacity, minimum | -17.9 dBm (50/125 µm) |
-14.1 dBm (62,5/125 µm) | |
-5.1 dBm (200/230 µm) | |
Transmission length incl. 3 dB system reserve | 1200 m (F-K 200/230 8 dB/km with quick mounting connector) |
3100 m (with F-G 50/125 2.5 dB/km) | |
3000 m (with F-G 62,5/125 3.0 dB/km) | |
Transmission protocol | Protocol transparent for ControlNet™ interface |
Connection method | B-FOC (ST®) |
Wavelength | 850 nm |
Minimum receiver sensitivity | -32.5 dBm (50/125 µm) |
-32.5 dBm (62,5/125 µm) | |
-32.1 dBm (200/230 µm) | |
Transmission medium | PCF fiber |
Multi-mode fiberglass | |
Data: ControlNet interface, in accordance with EN 50170 | |
Serial transmission speed | 5 Mbps |
Connection method | BNC 75 Ω |
Transmission length | ≤ 1000 m |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section AWG max. | 14 |
Conductor cross section AWG min. | 24 |
Transmission medium | Copper |
File format/coding | Serial asynchronous UART/NRZ |
Dimensional drawing |
|
Width | 35 mm |
Height | 105 mm |
Depth | 117 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA 6.6-FR |
FO cable | |
Fiber types | 200/230 µm |
50/125 µm | |
62.5/125 µm | |
PCF fiber | |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
Note | Please follow the special installation instructions in the documentation! |
ATEX, FO interface | |
Identification | II (2) G [Ex op is Gb] IIC |
II (2) D [Ex op is Db] IIIC | |
Certificate | PTB 06 ATEX 2042 U |
UL, USA/Canada | |
Identification | 508 Listed |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 55011 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV |
Discharge in air | ± 8 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV |
Signal | ± 2 kV |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV |
Signal | ± 1 kV |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 55011 |
Comments | Class A, industrial applications |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
Mounting type | DIN rail mounting |
Item number | 2313724 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNC214 |
Catalog page | Page 345 (C-8-2015) |
GTIN | 4046356513838 |
Weight per piece (including packing) | 267.5 g |
Weight per piece (excluding packing) | 267.5 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSI-MOS-CNET/FO 850 E - FO converters 2313711
-
PSI-REP-CNET - Repeater 2313737
-
FOC-HCS-RUGGED-1014/IP20/... - FO patch cable 2901555
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
-
FOC-HCSO-1015/IP20/... - FO patch cable 2901557
-
FOC-GDM-RUGGED-1016/IP20/... - FO patch cable 2901558
-
FOC-GDO-1017/IP20/... - FO patch cable 2901559
Your advantages
Approved for use in zone 2
Integrated optical diagnostics for continuous monitoring of FO paths
Floating switch contact for advance warning of critical FO paths
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Supply voltage and data signals routed through the DIN rail connectors
Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
High-quality electrical isolation between all interfaces (ControlNet // fiber optic ports // power supply // DIN rail connector)
Redundant power supply possible by means of optional system power supply unit
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo