GOF universal cable, 12-fiber (1x 12 fibers), loose tube cable for fixed installation
FOC-OE-OE-GL-U-OS2-12/...
-
FO cable
1286219
GOF universal cable, 12-wire, loose tube cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Product details
Product type | Data cable by the meter |
Application | Outdoors and indoors |
Number of positions | 12 |
Transmission medium | FO |
Transmission speed | 10 Gbps |
Outer sheath, material | LSHF (FRNC) |
Cable type | Universal cable |
Cable type | Loose tube cable |
Cable abbreviation | U-DQ(ZN)BH |
External cable diameter | 7.30 mm |
Outer sheath, material | LSHF (FRNC) |
External sheath, color | yellow |
Thickness, outer sheath | 1.20 mm |
External sheath, strain relief elements | Aramide/glass fibers |
Outer sheath, rodent protection | metal-free |
External sheath, lengthwise water-proofing?? | yes, F5C |
Wire diameter incl. insulation | 15 µm |
Smallest bending radius, fixed installation | 73 mm |
Smallest bending radius, movable installation | 73 mm |
Bending radius | 73 mm |
Tensile strength short-term/long-term | 3000 N / 1000 N |
Lateral pressure short term | 3500.00 N/cm |
Impact strength | 20 J |
Halogen-free | yes |
Resistance to oil | no |
Flame resistance | yes, in accordance with IEC 60332-1-2 |
FO cable | |
Number of fibers | 12 |
Fiber | Quartz glass |
Fiber type | Single-mode fiberglass |
Transmission medium | Single-mode fiberglass |
Wavelength | 1310 / 1550 / 1625 nm |
Tensile strength short-term/long-term | 3000 N / 1000 N |
Ambient conditions | |
Impact strength | 20 J |
Ambient temperature (operation) | -30 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 60 °C |
Ambient temperature (assembly) | -15 °C ... 40 °C |
Resistance to UV radiation | yes |
Resistance to oil | no |
Flame resistance | yes, in accordance with IEC 60332-1-2 |
Resistance to oil | no |
cable layer type | Outdoors and indoors |
Item number | 1286219 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABNACF |
Product key | ABNICC |
Weight per piece (including packing) | 528 g |
Weight per piece (excluding packing) | 528 g |
Customs tariff number | 85447000 |
Country of origin | PL |
ECLASS
ECLASS-15.0 | 27061803 |
ECLASS-15.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-PT9:LC-OSA/2.5 - Fiber optic cable 1208106
-
FOC-PT9:SC-OSP/2.5 - Fiber optic cable 1208113
-
FOC-PT9:SC-OSA/2.5 - Fiber optic cable 1208114
-
FOC-PT9:ST-OSP/2.5 - Fiber optic cable 1208119
-
FOC-FDX20-FR19-LCD12-OSP-PT9 - Splice box 1145411
-
FOC-FDX20-FR19-LCD24-OSP-PT9 - Splice box 1145409
-
FOC-FDX20-FR19-SCD12-OSP-PT9 - Splice box 1143631
-
FOC-FDX20-FR19-SCD24-OSP-PT9 - Splice box 1145400
-
FOC-FDX20-FR19-STD12-OSP-PT9 - Splice box 1145395
-
FOC-FDX20-FR19-STD24-OSP-PT9 - Splice box 1145392
-
FOC-FDX20-PP-LCD6-OSP-PT9 - Splice box 1019711
-
FOC-FDX20-PP-LCQ6-OSP-PT9 - Splice box 1019707
-
FOC-FDX20-PP-SCD6-OSP-PT9 - Splice box 1019692
-
FOC-FDX20-PP-STD6-OSP-PT9 - Splice box 1019682
-
FOC-FDX20-PP-LCD6-OSA-PT9 - Splice box 1083665
-
FOC-FDX20-PP-SCD6-OSA-PT9 - Splice box 1343382
-
FOC-FDX20-PP-E2D6-OSA-PT9 - Splice box 1019680
Your advantages
Robust universal cable for indoor and outdoor installation enables maximum flexibility for your application
Particularly suitable for fusion splicing
CPR certification fire protection class Eca
Resilient, thanks to ozone and UV resistance, rodent protection, and longitudinal water tightness
Frequently searched
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo