AI 0,75- 8 GY-GB
-
Ferrule
1208979
Ferrule, color: gray
Product details
Product type | Cable end sleeve |
Conductor category | stranded conductors, class 2, 5, 6 / B, C, K, M |
Conductor connection | |
Conductor cross section flexible max. | 0.75 mm² |
Conductor cross section AWG max. | 18 |
Stripping length | 11 mm |
Dimensional drawing |
|
Sleeve length | 8 mm |
Maximum stripping length | 11 mm |
Ferrule diameter | 1.3 mm |
Sleeve wall thickness | 0.15 mm |
Insulating collar thickness | 0.25 mm |
Inner dimensions of the insulating collar | 3.4 mm |
Color | gray (RAL 7042) |
Material | CU-DHP |
Flammability rating according to UL 94 | HB |
Coating | galvanically tin-plated |
Surface characteristics | Tin-plated |
Components | free from silicone and halogen |
Technical data | |
Sleeve length | 8 mm |
Ambient conditions | |
Optimum ambient temperature (storage/transport) | 23.00 °C 50.00 % Storage in a dry and dark place in the original packaging is recommended |
Permanent temperature | 105 °C (-40 °C no load / 0 °C dynamic load) |
Short-term temperature | 120 °C |
Design according to standard | UL 486F-E |
Item number | 1208979 |
Packing unit | 500 pc |
Minimum order quantity | 500 pc |
Sales key | 31BBH3 |
Product key | BH341S |
Catalog page | Page 484 (C-3-2019) |
GTIN | 4046356130394 |
Weight per piece (including packing) | 0.097 g |
Weight per piece (excluding packing) | 0.069 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27400201 |
ETIM
ETIM 9.0 | EC000005 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
Your advantages
Due to the increased diameter of the insulating collar, this type of ferrule is specifically used with AWG cables
These ferrules enable practical crimping of conductors with increased insulation
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo