HCC 4-F - Female insert
1600001
Electrical number: 1201342

Female insert, nom. voltage: 500 V, nominal current: 25 A, number of connections: 10, number of positions: 10, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Product details









Compatible products



Your advantages

Sturdy strain relief for plug and socket
Touch proof, even when unplugged