UK 5-TWIN BU - Feed-through terminal block
1923047
Electrical number: 1265118

Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

These twin modular terminal blocks are designed for the basic task of potential branching
Two independent conductor connections can be used on the control cabinet side
Universal foot for mounting on NS 35.. or NS 32... DIN rails
Easy connection of different types of conductors with different cross sections
Can be bridged in the terminal center, even with neighboring feed-through terminal blocks aligned