UDK 3 BU - Feed-through terminal block
2718277
Electrical number: 1266630

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

Two connection points on each side to accommodate several conductors
Double bridge shaft enables individual potential distribution and supply