CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 26 - 14 | ||
Use group C | ||||
300 V | 15 A | 26 - 14 |
IECEE CB Scheme
Approval ID: DE1-63027_A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 17.5 A | 0.2 - 1.5 |
KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE Zeichengenehmigung
Approval ID: 40009031Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 17.5 A | 0.2 - 1.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 26 - 14 | ||
Use group C | ||||
300 V | 15 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |
DNV
Approval ID: TAE00001CSATEX
Approval ID: KEMA01ATEX2129UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Type examination certificate | 440 V | 17.5 A | 0.08 - 1.5 |
IECEx
Approval ID: IECEx KEM 06.0043UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
440 V | 17.5 A | 0.08 - 1.5 |