SSK 116 KER 1E
-
Feed-through terminal block
3058502
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm2 - 16 mm2, 20 - 6 AWG, width: 10.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
Product details
Product type | High temperature terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 2 |
Nominal cross section | 10 mm² |
Level 1 above 1 below 1 | |
Connection method | Screw connection |
Screw thread | M4 |
Tightening torque | 1.5 ... 1.8 Nm |
Stripping length | 11 mm |
Internal cylindrical gage | B6 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.5 mm² ... 16 mm² |
Cross section AWG | 20 ... 6 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
2 conductors with same cross section, solid | 0.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 0.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 6 mm² |
Nominal current | 57 A |
Maximum load current | 76 A (with 16 mm² conductor cross-section) |
Nominal voltage | 630 V (up to 800 V with a conductor cross-section of 16 mm²) |
Nominal cross section | 10 mm² |
Width | 10.4 mm |
End cover width | 4 mm |
Color | ivory |
Material | Ceramics |
Insulating material group | I |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Short-time withstand current 16 mm² | 1.92 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32 |
Test force setpoint | 5 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
10 mm² / 2 kg | |
16 mm² / 2.9 kg | |
Result | Test passed |
Ambient conditions | |
Ambient temperature (storage/transport) | for a short time, not exceeding 24 h, -60 °C to +70 °C |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 32 |
Item number | 3058502 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE1211 |
Product key | BE1211 |
GTIN | 4046356712880 |
Weight per piece (including packing) | 99.99 g |
Weight per piece (excluding packing) | 99.99 g |
UNSPSC
UNSPSC 21.0 | 39121410 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
Your advantages
Mounting on NS 32 G DIN rail
Compact design
Easy potential distribution thanks to chain bridging
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo