PTS 2,5-TWIN BU - Feed-through terminal block
3211906

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

2, 3, and 4-conductor terminal blocks with the same shape
Ground terminal blocks of the same shape are available
The PTS 2,5, which is equipped with four bridge shafts, offers a wide range of potential bridging options
Angled conductor entry for use in flat terminal boxes
Large space saving when used in concealed wiring systems