ME MAX 45 2-2 BUGY WOCP - Electronics housing
1743694

DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 45.2 mm, height: 99 mm, depth: 113.65 mm, color: blue grey (similar RAL 7031), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5

Product details









Compatible products


Your advantages

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled