Recently searched
Login
Products
Products overview
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Automated Guided Vehicles (AGV)
Device manufacturers
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Help
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
EG 45-A/ABS BU - Electronics housing
EG 45-A/ABS BU
-
Electronics housing
2735946
Housing cover,for connection on both sides
Product details
Expand all
Collapse all
Technical data
Product properties
Housing type
Component housing
Number of positions
16
Dimensions
Dimensional drawing
Width
45 mm
Installed height
17.5 mm
Length
75 mm
Material specifications
Color
blue
Flammability rating according to UL 94
HB
Housing material
Acryl butadiene styrene (ABS)
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
80 °C
Commercial data
Item number
2735946
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
31BAC
Product key
ACHCGA
GTIN
4017918610111
Weight per piece (including packing)
11.4 g
Weight per piece (excluding packing)
10.9 g
Customs tariff number
85389099
Country of origin
DE
Environmental product compliance
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
MVSTBW 2,5/ 8-ST BU
-
PCB connector
1826005
MVSTBW 2,5/ 8-ST-5,08
-
PCB connector
1792812
MVSTBW 2,5/ 8-STEH
-
PCB connector
1784309
FKCT 2,5/ 8-ST
-
PCB connector
1909278
FKCT 2,5/ 8-ST-5,08
-
PCB connector
1902178
MKKDSH 3/ 2
-
PCB terminal block
1721045
MKKDSH 3/ 2 BU
-
PCB terminal block
1721485
MKKDSH 3/ 3
-
PCB terminal block
1721346
MKKDSH 3/ 8
-
PCB terminal block
1703283
Product Help