PTFIX 1,5-F /4XGY/4XGY
-
Distribution block
1016431
Distribution block, internally jumpered, with fastening flange, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 8, connection method: Push-in connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: Direct mounting with flange, color: gray
Product details
Notes on operation | the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories |
Product type | Distributor terminal block |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Number of connections per level | 8 |
Nominal cross section | 1.5 mm² |
Rated cross section AWG | 14 |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A1 / B1 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Cross section AWG | 26 ... 16 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Nominal current | 17.5 A |
Maximum load current | 17.5 A |
Nominal voltage | 500 V |
Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.34 mm² ... 1.5 mm² |
Conductor cross section, rigid [AWG] | 24 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 1.5 mm² |
Width | 34.5 mm |
Height | 17.8 mm |
Drill hole spacing | 28.5 mm |
Hole diameter | 3.2 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 28.5 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | Direct mounting with flange |
Item number | 1016431 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | 31BB22 |
Product key | BE2269 |
GTIN | 4055626498065 |
Weight per piece (including packing) | 8.322 g |
Weight per piece (excluding packing) | 8.322 g |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo