HC-28P1N12WA00X - Device connector front mounting
1240155

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 28, contact connection type: Pin, Radial O-ring, shielded: yes, number of positions: 28, connection method: Solder cup, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products