The safe coupling relay couples digital output signals from failsafe controllers to I/O devices and is used for power adaptation and electrical isolation. The safe coupling relay can be used in high- and low-demand applications. The safe coupling relay safely interrupts circuits.
PSR-PC21-2NO-2NC-24DC-SP
-
Coupling relay
1086946
Coupling relay for SIL 3 high and low-demand applications, coupled digital output signals to the I/O, 2 independently controllable enabling current paths, 2 confirmation current paths, safe state off applications, test pulse filter, pluggable Push-in terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Coupling relay |
| Product family | PSRmini |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Ex | |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 70 ms (when controlled via A1 or A3 at US) |
| Typical release time | < 30 ms (when controlled via A1 or A3 at US) |
| Recovery time | 500 ms |
| Maximum power dissipation for nominal condition | 7.05 W (S1, S2, S3, S4 = ON, 2-channel load, UB = 30 V, US = 24 V, IS = 2*46 mA, IL² = 36 A, Rcontact = 0.05 Ω) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Safe isolation, reinforced insulation 6.4 kV from (A1/A2, A3/A4, 21/22, 41/42) to (13/14, 33/34) and between (13/14) and (33/34) |
| Basic insulation 4 kV between all current paths and housing | |
| 500 V isolation between (A1/A2, A3/A4) and (21/22, 41/42) | |
| Supply | |
| Designation | A1/A2, A3/A4 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
| Rated control supply current IS | typ. 15 mA (per channel (configurable)) |
| typ. 25 mA (per channel (configurable)) | |
| typ. 40 mA (per channel (configurable)) | |
| typ. 46 mA (per channel (configurable)) | |
| Power consumption at US | typ. 360 mW (per channel (configurable)) |
| typ. 600 mW (per channel (configurable)) | |
| typ. 960 mW (per channel (configurable)) | |
| typ. 1.1 W (per channel (configurable)) | |
| Inrush current | typ. 200 mA (Δt = 10 µs at Us, per channel (configurable)) |
| typ. 300 mA (Δt = 10 µs at Us, per channel (configurable)) | |
| Filter time | 2 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; 38.6 V suppressor diode |
| Relay: Enabling current paths (13/14, 33/34) | |
| Output description | 2 N/O contacts parallel, without delay, safety-related, floating |
| Number of outputs | 2 |
| Contact switching type | 2 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V DC |
| max. 250 V AC/DC | |
| Switching capacity | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 6 A | |
| Switching capacity | 4 A (24 V (DC13)) |
| 4 A (250 V (AC15), low demand) | |
| 2 A (250 V (AC15), high demand) | |
| Limiting continuous current | 6 A (High demand) |
| 4 A (Low demand) | |
| Sq. Total current | 72 A2 (High-demand, observe derating) |
| 32 A2 (Low-demand, observe derating) | |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current paths (21/22, 41/42) | |
| Output description | 2 N/C contacts parallel, without delay, safety-related, floating |
| Number of outputs | 2 |
| Contact switching type | 2 confirmation current paths |
| Contact material | AgCuNi, + Au |
| Switching voltage | min. 5 V DC |
| max. 30 V DC | |
| Switching capacity | min. 20 mW |
| Inrush current | min. 1 mA |
| max. 100 mA | |
| Limiting continuous current | 100 mA |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 150 mA Fast-blow |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 2 x LED (green) |
| Width | 12.5 mm |
| Height | 116.6 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 4 |
| Performance level (PL) | e |
| Safety data: EN 50156-2 | |
| Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
| Safety data: IEC 61508 – High-demand for 2-channel wiring (1oo2 structure) | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 – High-demand for 1-channel wiring (1oo1 structure) | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 – Low-demand for 2-channel wiring (1oo2 structure) | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 – Low-demand for 1-channel wiring (1oo1 structure) | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | DEMKO 19 ATEX 2240X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx ULD 19.0023X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
| Class I, Div. 2, Groups A, B, C, D, T4 | |
| Certificate | E360692 |
| CE | |
| Identification | CE-compliant |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122304115696 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1086946 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 31BDNA |
| Product key | DNA182 |
| GTIN | 4055626881669 |
| Weight per piece (including packing) | 203.05 g |
| Weight per piece (excluding packing) | 114.755 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 60c80de9-918f-4455-8c74-685314cc2785 |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508, IEC 61511, and IEC 50156
Approved for Class I, Zone 2 applications
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
Low housing width of just 12.5 mm
Long service life thanks to filtering of controller test pulses
2 enabling current paths, 2 confirmation current paths
Independent control of the relay channels possible
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo