SF-7EP1N8A90A1S
-
Coupler connector
1617910
Coupler connector, straight short, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Pin, shielded: yes, cable diameter range: 9 mm ... 11 mm, number of positions: 6, connection method: Crimp connection, series: SF
Product details
Order information: | Order crimp contacts 6 x Ø 2 mm separately |
Product type | Circular connector (cable-side) |
Series | SF |
Application | Power |
Number of positions | 6 |
Connection profile | 5+PE |
Shielded | yes |
Coding | N |
Thread type | M23 |
Seal material | FPM |
Housing material | Metal |
Conductor connection | |
Connection method | Crimp connection |
Contact | |
Contact diameter | 2 mm |
Max. current | 30 A |
Nominal voltage UN | 630 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Contact | |
Contact diameter | 2 mm |
Max. current | 30 A |
Nominal voltage UN | 630 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Type | straight short |
External cable diameter | 9 mm ... 11 mm |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Altitude | 3000 m |
Item number | 1617910 |
Packing unit | 20 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABRCBI |
Product key | ABRBFG |
GTIN | 4046356582025 |
Weight per piece (including packing) | 100 g |
Weight per piece (excluding packing) | 100 g |
Customs tariff number | 85366990 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SF-7PP2000 - Crimp contact 1605634
-
SF-20KP004 - Crimp contact 1607376
-
SF-7QP2000 - Crimp contact 1605639
-
SF-7MP2000 - Crimp contact 1605626
-
SF-Z0019 - Protective cap 1607449
-
RC-Z2469 - Protective cap 1611797
-
SC-Z2319 - Metal protective cap 1605456
-
SC-Z2320 - Metal protective cap 1605457
-
SF-Z0064 - Color coding 1620585
-
SF-Z0065 - Color coding 1620586
-
SF-Z0066 - Color coding 1620587
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo