Innholdet du ser, er skreddersydd for Norge. Se innhold for USA | Velg annet land

HC-Q03-I-CT-M - Contact insert
1419896

Contact insert, number of positions: 3+PE, size: D7, number of connections per position: 1, Pin, Crimp connection, 400 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power

Product details









Compatible products



Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373