HC-BB 46-EBUC
-
Contact insert
1687493
HEAVYCON female insert, BB46 series, 46-pos., crimp connection
Product details
General | For HEAVYCON ADVANCE and HEAVYCON housing of B24 type, crimp contacts CK 2,5-ED (crimp contacts not included in the scope of supply). |
Assembly note | - Housing heights of h ≥ 72 mm are recommended when there is a high number of wires. |
Connectors may only be inserted when there is no load/the power is switched off. Crimp contacts removed using the removal tool (1662722) |
Product type | Contact insert with a fixed no. of positions |
Series | HC-BB |
Type | B24 |
B48 | |
Number of positions | 46 |
Connection profile | 46+PE |
Contact numbering | 1 - 46 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 36.2 mm |
Length | 111 mm |
Drill hole distance, horizontal | 104 mm |
Drill hole distance, vertical | 27 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Contact diameter | 2.5 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 4 mm² |
Connection cross section AWG | 20 ... 12 |
Stripping length of the individual wire | 7.5 mm |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1687493 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF7ABD |
GTIN | 4017918609467 |
Weight per piece (including packing) | 92.1 g |
Weight per piece (excluding packing) | 77.5 g |
Country of origin | RO |
ECLASS
ECLASS-13.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
-
CK2,5-ED-BB - Dummy socket 1584693
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-3,00BU AG - Crimp contact 1663695
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-3,00F AG - Crimp contact 1273606
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK2,5-ED-0,37BU AU - Crimp contact 1585647
-
CK2,5-ED-0,50BU AU - Crimp contact 1674859
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK2,5-ED-0,37F AU - Crimp contact 1273567
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo