DC-B 6-SET-3D-M20-M-7X4-UT
-
Connector set
1602290
Duplicon, aluminum distributor set with a basic housing (enclosed bottom), with three stackable housings with M20 cable screw connection threads (without cable screw connections), with three contact inserts 6 x 4 mm2 + PE, 400/690 V, 25 A, screw connection and a housing cover, type B6, IP67 protection
Product details
Product type | Connector set |
Housing type | Distributor set |
Type | DC-B6 |
Number of positions | 6 |
No. of cable outlets | 3 |
Type of the screw connection | with M20 thread |
Seal present | yes |
Cable outlet | lateral |
Pg screw connection | none |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Maximum load current | 32 A (L1/L2/L3) |
Rated voltage (II/2) | 1000 V |
Rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 400 V (L-PE) |
690 V (L-L) | |
630 V | |
Rated surge voltage (II/2) | 6 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated surge voltage | 6 kV |
Rated current | 25 A (with 4 mm² conductor cross-section) |
25 A | |
Contact resistance | 1.5 mΩ |
Nominal current IN | 25 A |
Connection method | Screw connection |
Connection technology | Screw connection |
Conductor cross section | 0.2 mm² ... 4 mm² (6 mm² without ferrule) |
0.2 mm² ... 4 mm² (6 mm² without ferrule) | |
Connection cross section AWG | 24 ... 12 (AWG 10 without ferrule) |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Stripping length of the individual wire | 10 mm |
Dimensional drawing |
|
Width | 75 mm |
Height | 151 mm |
Length | 89 mm |
Color | pearl gray |
Material Housing | Die-cast aluminum |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | Die-cast aluminum |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Locking latch material | Stainless steel |
Stripping length of the individual wire | 10 mm |
Mechanical data | |
Type of the screw connection | with M20 thread |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP66 | |
IP67 | |
IP65/IP66/IP67 | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Mounting type | Screw mounting |
Item number | 1602290 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 31BBF |
Product key | AF7BFX |
GTIN | 4046356027991 |
Weight per piece (including packing) | 861.8 g |
Weight per piece (excluding packing) | 829.848 g |
Customs tariff number | 85366990 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121409 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PC - Coding star 3040588
-
DC-B 6-A-HD-G - Seal 1602326
-
DC-B 6-A-SA - Mounting bracket 1602313
-
T20-M4X12 - Screw 1602410
-
DC-B 6-CT-P - Dust protection cover 1581078
-
EB 2- 6 - Insertion bridge 0201155
-
HC-M-BS-M20 - Screw plug 1645846
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
HC-M-KV-M20(11-16) - Cable gland 1645998
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo