SACC-M12FS-4PL M - Connector
1424655
Electrical number: 1502469

Connector, Universal, 4-position, unshielded, Socket straight M12, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Product details









Compatible products



Your advantages

Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting