QPD P 5X1,5 5-10 BK VPE100 - Connector
1194286

Connector, connection method: IDC connection, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, with QUICKON nut, coding: Coding profile, external cable diameter: 5 mm ... 10 mm, connection labeling: 1, 2, 3, 4, 5

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup