AKG 4 GNYE-EX - Connection terminal block
0421045
Electrical number: 1266845

Connection terminal block, nom. voltage: 300 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: green-yellow

Product details









Compatible products