PATG HF 3/30 VPE 1000 - Conductor marker carrier
1044263

Conductor marker carrier, transparent/black, unlabeled, cable diameter range: 4 ... 7 mm, mounting type: slide-on, text field height: 4 mm, text field width: 30 mm

Product details








Compatible products



Your advantages

The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required
Can be used to mark conductors with a diameter of 0.6 mm ... 10 mm