VIP-CAB-FLK40/FS/NA/HF/ 2,0M
-
Cable
1116410
Assembled, shielded, halogen-free round cable; connection 1: IDC/FLK socket strip (1x 40-position, 180 °-out put); connection 2: Single wires (40-position); cable length: 2 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Cable length | 2 m |
UL AWM Style | 21946 |
Number of positions | 40 |
Shielded | yes |
Conductor type | Assembled, shielded, halogen-free round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 40x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 9.80 mm ±0.4 mm |
Outer sheath, material | Halogen-free sheath |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Smallest bending radius, fixed installation | 102 mm |
Smallest bending radius, movable installation | 184 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 |
Halogen-free | yes |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Single-core wire | |
black | IDC/FLK50 (1) = IDC/FLK50 (1) |
brown | IDC/FLK50 (2) = IDC/FLK50 (2) |
red | IDC/FLK50 (3) = IDC/FLK50 (3) |
orange | IDC/FLK50 (4) = IDC/FLK50 (4) |
yellow | IDC/FLK50 (5) = IDC/FLK50 (5) |
green | IDC/FLK50 (6) = IDC/FLK50 (6) |
blue | IDC/FLK50 (7) = IDC/FLK50 (7) |
violet | IDC/FLK50 (8) = IDC/FLK50 (8) |
gray | IDC/FLK50 (9) = IDC/FLK50 (9) |
white | IDC/FLK50 (10) = IDC/FLK50 (10) |
white-black | IDC/FLK50 (11) = IDC/FLK50 (11) |
white-brown | IDC/FLK50 (12) = IDC/FLK50 (12) |
white-red | IDC/FLK50 (13) = IDC/FLK50 (13) |
white-orange | IDC/FLK50 (14) = IDC/FLK50 (14) |
white-yellow | IDC/FLK50 (15) = IDC/FLK50 (15) |
white-green | IDC/FLK50 (16) = IDC/FLK50 (16) |
white-blue | IDC/FLK50 (17) = IDC/FLK50 (17) |
white-violet | IDC/FLK50 (18) = IDC/FLK50 (18) |
white-gray | IDC/FLK50 (19) = IDC/FLK50 (19) |
brown-black | IDC/FLK50 (20) = IDC/FLK50 (20) |
brown-red | IDC/FLK50 (21) = IDC/FLK50 (21) |
brown-orange | IDC/FLK50 (22) = IDC/FLK50 (22) |
brown-yellow | IDC/FLK50 (23) = IDC/FLK50 (23) |
brown-green | IDC/FLK50 (24) = IDC/FLK50 (24) |
brown-blue | IDC/FLK50 (25) = IDC/FLK50 (25) |
brown-violet | IDC/FLK50 (26) = IDC/FLK50 (26) |
brown-gray | IDC/FLK50 (27) = IDC/FLK50 (27) |
brown-white | IDC/FLK50 (28) = IDC/FLK50 (28) |
green-black | IDC/FLK50 (29) = IDC/FLK50 (29) |
green-brown | IDC/FLK50 (30) = IDC/FLK50 (30) |
green-red | IDC/FLK50 (31) = IDC/FLK50 (31) |
green-orange | IDC/FLK50 (32) = IDC/FLK50 (32) |
green-blue | IDC/FLK50 (33) = IDC/FLK50 (33) |
green-violet | IDC/FLK50 (34) = IDC/FLK50 (34) |
green-gray | IDC/FLK50 (35) = IDC/FLK50 (35) |
green-white | IDC/FLK50 (36) = IDC/FLK50 (36) |
yellow-black | IDC/FLK50 (37) = IDC/FLK50 (37) |
yellow-brown | IDC/FLK50 (38) = IDC/FLK50 (38) |
yellow-red | IDC/FLK50 (39) = IDC/FLK50 (39) |
yellow-orange | IDC/FLK50 (40) = IDC/FLK50 (40) |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 40 |
Exit angle | 180 ° |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection method | Single wires |
Stripping length (Sheath) | 150 mm |
Number of positions | 40 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 1116410 |
Packing unit | 1 pc |
Minimum order quantity | 2 pc |
Sales key | 31BDK |
Product key | DK2AH7 |
GTIN | 4063151042165 |
Weight per piece (including packing) | 349 g |
Weight per piece (excluding packing) | 349 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242220 |
ECLASS-15.0 | 27242220 |
ETIM
ETIM 9.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo