Cable ring, PE-X, black, 1-pos., cable length: 1000 m
Product details
Number of positions
1
Shielded
no
Max. conductor resistance
8.21 Ω/km
Outer sheath, material
PE-X
Conductor material
Tin-plated Cu litz wires
Cable length
2.5 m
PV1-F cables [S01]
Cable weight
45 kg/km
Number of positions
1
Shielded
no
Cable type
PV1-F cables [S01]
Conductor structure, voltage supply
50x 0.25 mm
AWG power supply
14
External cable diameter
5.00 mm ±0.2 mm
Outer sheath, material
PE-X
External sheath, color
black-gray RAL 7021
Thickness, insulation
≥ 0.50 mm (Inner sheath)
≥ 0.50 mm (Outer cable sheath)
Max. conductor resistance
8.21 Ω/m (at 20 °C)
Smallest bending radius, fixed installation
12.5 mm
Smallest bending radius, movable installation
25 mm
Ambient temperature (operation)
-40 °C ... 90 °C
120 °C (maximum permissible temperature at the conductor)
200 °C (permissible short-circuit temperature - maximum of 5 s)
Flame resistance
IEC 60332-1-2
Other resistance
Resistance to acids and alkalis
Resistant to salt water
Resistant to ozone
Item number
1459566
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
31BAB
Product key
ABLBDX
GTIN
4046356618861
Weight per piece (including packing)
22.22 g
Weight per piece (excluding packing)
22.22 g
Customs tariff number
85446010
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.