US-WMT (23X4) YE CUS
-
Cable marker
0829988
Cable marker, Card, can be ordered: by card, yellow (RAL 1018), labeled according to customer specifications, cable diameter range: 1.5 ... 35 mm, mounting type: insert, Number of individual labels: 56, text field height: 4 mm, text field width: 23 mm
Product details
Compatible products
Your advantages
The US-WMT ... UniSheet labeling range includes markers for conductor marking with marking collars from the PATG/PATO ... system
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements