UC-WMTBA (60X11) GN CUS - Cable marker
0826811

Cable marker, can be ordered: by sheet, green, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 6 mm, Number of individual labels: 4, text field height: 11 mm, text field width: 60 mm

Product details








Your advantages

For large-surface marking of conductors and cables  >6 mm in diameter
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Thanks to their angular shape the markers fit perfectly onto cables
The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders