MM-WML 5 (24X10)R C1 WH/BK - Cable marker
1116196
Electrical number: 1802815

Cable marker, Roll, white/black, unmarked, can be labeled with: THERMOMARK GO, cable diameter range: 2 ... 5 mm, mounting type: adhesive, cable diameter: ≤ 5 mm, Number of individual labels: 235, text field height: 9.5 mm, text field width: 22 mm

Product details









Compatible products



Your advantages

High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The pre-punched geometry enables easy and convenient use
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The transparent protective foil is wound over the marking and provides permanent protection against contamination and abrasion
The wrap-around labels do not add bulk, which means that the cable can still be drawn through cable ducts, for example
The material is cUL certified
Thanks to the innovative material composition, each label can be printed which results in zero wastage