ST-8ES1N8A8002S - Cable connector
1613618

connection method

Cable connector, application: Power, straight, SPEEDCON, M17, number of positions: 5+3+PE, contact connection type: Socket, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 9, connection method: Crimp connection, series: ST

Product details







Compatible products