SAC-5P- 1,5-920/M12FS OD
-
Bus system cable
1418234
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 1.5 m, for outdoor applications, with high-grade steel knurl
Product details
Product type | Data cable preassembled |
Application | External areas |
Sensor type | CANopen® |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Bus system | CANopen®/DeviceNet™ |
Signal type/category | CANopen® |
DeviceNet™ |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | FPM |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Stainless steel |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A (Standard) |
Cable length | 1.5 m |
CANopen®/DeviceNet™, PUR, violet [920] | |
Dimensional drawing |
|
Cable weight | 90 kg/km |
UL AWM Style | 21198 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | CANopen®/DeviceNet™, PUR, violet [920] |
Conductor structure | 2xAWG24/19+2xAWG22/19 |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 19x 0.15 mm |
AWG power supply | 22 |
Conductor cross section | 2x 0.25 mm² (Data cable) |
2x 0.34 mm² (Power supply) | |
1x 0.34 mm² (Drain wire) | |
Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
1.4 mm ±0.05 mm (Power supply) | |
External cable diameter | 6.70 mm ±0.3 mm |
Outer sheath, material | PUR |
External sheath, color | red lilac RAL 4001 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | Foamed PE (Data cable) |
PE (Power supply) | |
Single wire, color | red-black, blue-white |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
Overall twist | 2 pairs around a drain wire in the center to the core |
Optical shield covering | 80 % |
Insulation resistance | ≥ 5 GΩ*km (Data cable) |
≥ 5 GΩ*km (Power supply) | |
Loop resistance | ≤ 181.80 Ω/km (Data cable) |
≤ 114.80 Ω/km (Power supply) | |
Wave impedance | 120 Ω ±10 % (with 1 MHz) |
Cable capacity | nom. 40 nF/km (Data cable) |
Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 67 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 70 mm, Bending radius: 10 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
Shield attenuation | ≤ 22.9 dB/km (with 1 MHz) |
≤ 16.4 dB/km (At 500 kHz) | |
≤ 9.5 dB/km (At 125 kHz) | |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | IEC 60332-1-2 |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Other resistance | Low adhesion |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-20 °C ... 60 °C (for installation) | |
-20 °C ... 60 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1418234 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF1CKD |
Product key | AF1CKD |
GTIN | 4055626133935 |
Weight per piece (including packing) | 118.41 g |
Weight per piece (excluding packing) | 104.41 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo