Fieldline modular bus coupler for DeviceNet™ with eight digital inputs
FLM BK DN M12 DI 8 M12
-
Bus coupler
2736343
The DeviceNet™ bus coupler opens a local bus for up to 16 devices. Additional functions: automatic baud rate detection, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 70 mm |
Height | 178 mm |
Depth | 50 mm |
Drill hole spacing | 178 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | anthracite |
DeviceNet™ | |
Connection method | M12 connector, A-coded |
Designation connection point | Copper cable |
Number of positions | 5 |
Transmission speed | 125 kbps, 250 kbps, 500 kbps (Automatic baud rate detection) |
Transmission physics | Copper cable in acc. with DeviceNet™ specification |
Address area assignment | 0 ... 63, can be set |
Fieldbus: Local bus gateway | |
Designation | Local bus gateway |
Connection method | M12 connector, B-coded |
Transmission speed | 500 kbaud/2 Mbaud, can be selected |
Max. length of local bus | 20 m |
Max. number of local bus devices | 16 |
System limits | |
Number of local bus devices that can be connected | max. 16 |
Number of devices with parameter channel | max. 16 |
Module | |
ID code (dec.) | 1001 |
Register length | 8 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 (double-occupancy) |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Filter time | 3 ms |
Protective circuit | Reverse polarity protection |
Product type | I/O component |
Product family | Fieldline |
Type | modular |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | max. 100 mA (At 2 Mbaud) |
typ. 75 mA (At 2 Mbaud) | |
max. 100 mA (At 500 kBaud) | |
typ. 65 mA (At 500 kBaud) | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 10 mA (plus power supply for sensors) |
max. 700 mA | |
Supply: Module electronics | |
Connection method | M12 connector |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: To I/O | 500 V AC |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting, optionally on mounting panel |
Panel mounting |
Item number | 2736343 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI414 |
GTIN | 4017918974213 |
Weight per piece (including packing) | 333.7 g |
Weight per piece (excluding packing) | 280 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-5P-MS/ 2,0-920 SCO - Bus system cable 1518177
-
SAC-5P-MS/ 5,0-920 SCO - Bus system cable 1518180
-
SAC-5P-MS/10,0-920 SCO - Bus system cable 1518193
-
SAC-5P-MS/15,0-920 SCO - Bus system cable 1518203
-
SAC-5P- 2,0-920/FS SCO - Bus system cable 1518216
-
SAC-5P- 5,0-920/FS SCO - Bus system cable 1518229
-
SAC-5P-10,0-920/FS SCO - Bus system cable 1518232
-
SAC-5P-15,0-920/FS SCO - Bus system cable 1518245
-
SAC-5P-MS/ 0,3-920/FS SCO - Bus system cable 1518258
-
SAC-5P-MS/ 0,5-920/FS SCO - Bus system cable 1518261
-
SAC-5P-MS/ 1,0-920/FS SCO - Bus system cable 1518274
-
SAC-5P-MS/ 2,0-920/FS SCO - Bus system cable 1518287
-
SAC-5P-MS/ 5,0-920/FS SCO - Bus system cable 1518290
-
SAC-5P-MS/10,0-920/FS SCO - Bus system cable 1518300
-
SAC-5P-MS/15,0-920/FS SCO - Bus system cable 1518313
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MS-5CON-PG 9 SH AU - Data connector 1508352
-
SACC-M12FS-5CON-PG 9 SH AU - Data connector 1508365
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACC-M12MS-5SC SH - Connector 1512555
-
SACC-M12FS-5SC SH - Connector 1512571
-
SACC-M12MR-5SC SH - Connector 1512568
-
SACC-M12FR-5SC SH - Connector 1512584
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
Your advantages
DeviceNet™
8 inputs, 24 V DC
M12 connection technology with SPEEDCON fast locking system
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo