UMK-16 RELS/KSR-W230/I/S100
-
Active module
2975845
VARIOFACE input module, for Siemens SIMATIC® S5-95U and S5-100U, with plug-in sockets for 16 miniature switching relays for 230 V AC
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
No. of channels | 16 |
Compatible components | Miniature switching relay, REL-KSR-W230/21AU |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.4 ... 1.1 |
Typical input current at UN | 0.5 mA (LED display) |
Protective circuit | Polarity protection diode |
Operating voltage display | Green LED |
Status display/channel | Glow lamp |
Compatible components | Miniature switching relay, REL-KSR-W230/21AU |
Switching | |
Contact switching type | 1 N/O contact |
Maximum switching voltage | 24 V DC |
30 V DC | |
Limiting continuous current | 0.5 A |
Error detection (line break / short-circuit) | no |
Input | |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Stripping length | 8 mm |
Number of connections | 1 |
Number of positions | 20 |
Output | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 36 |
Number of positions | 2 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | yes |
Width | 281.3 mm |
Height | 90 mm |
Depth | 68 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664 | |
DIN VDE 0110 | |
DIN VDE 0160 (in parts) |
Mounting position | any |
Item number | 2975845 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK218S |
GTIN | 4017918089160 |
Weight per piece (including packing) | 469.35 g |
Weight per piece (excluding packing) | 469.35 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AS
Strømsveien 344; N-1081 Oslo