FOC-FR19:1U-OS24-LCD12-OM1 - 19" mounting frame
1081342

Fiber optics distribution box, type: 19"-rack mount fiber optics distribution box, degree of protection: IP20, number of positions: 1*24, marking material: aluminum, color: gray

Product details







Compatible products


Your advantages

Prefabricated FO connection assembly, no welding required on site, plug-and-play
1U standard enclosure, receptacle and adapter, enable high-density FO connection
Other modular housings (1 RU) are available for flexible configuration